Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ewikon
Description
73401-02 - Ø10 - Ewikon straight manifold HPS III T 2-drop
Bill of material
73401-02-V001_95_0
BESTNR
Order code
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
43 mm
H2
Height
53 mm
H3
Height
63 mm
W
Number of heaters
G2
Weight
KG
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D