Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
73463-04 - Ø6 - Ewikon manifold plate HPS III T 4-drop
Bill of material
73463-04_60_asm
BESTNR
Order code
73463-04
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
B
Length
80.000 mm
DAR
Description positive-negative
mm
H1
Height
43 mm
H2
Height
53 mm
H3
Height
63 mm
G2
Weight
6.7 KG
WMAX
Power MAX
1537 WATT
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D