Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
73523-04 - Ø12 - Ewikon manifold plate HPS III TE 4-drop
Bill of material
73523-04_71_asm
BESTNR
Order code
73523-04
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
B
Length
80.000 mm
DAR
Description positive-negative
mm
H1
Height
51 mm
H2
Height
61 mm
H3
Height
71 mm
G2
Weight
9.0 KG
WMAX
Power MAX
1839 WATT
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D