Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-489 - 4-channel analog input for RTD sensors and thermocouples 16 bits Diagnostics Intrinsically safe
Bill of material
750-489
BESTNR
Item-No.
750-489
BEZEICHNUNG
Description
4-channel analog input RTD/TC Exi
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
blue
GEWICHT
Weight
99.300 g
ECLASS71
eCl@ss 7.1
27-24-26-01
ECLASS81
eCl@ss 8.1
27-24-26-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D