Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7541190 - Isolating switching amplifier, 4-channel
Bill of material
7541190
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7541190
DESCSHORT
Short Description
Isolating switching amplifier, 4-channel
DESCLONG
Long Description
Isolating switching amplifier, 4-channel, Operating voltage 20…250 VAC / 20…250 VDC, 5 relay outputs (NO), Output mode adjustable (NO/NC mode), Input circuits monitored for wire-break/short-circuit (ON/OFF switchable), Common alarm output, Complete galvanic isolation, Input reverse-polarity protected, TR CU
EAN
4047101119411
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM1-451-R
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D