Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
7541268 - Isolating switching amplifier, 1-channel
Bill of material
7541268
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7541268
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, 2 transistor outputs, short-circuit proof, potential-free and reverse-polarity protected, Output mode adjustable (open-circuit/closed current mode), Input circuits monitored for wire break/short circuit (ON/OFF switchable), Complete galvanic isolation, Input reverse-polarity protected, TR CU, SIL 2
EAN
4047101298949
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM1-12-T
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D