Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
7580014 - Isolating switching amplifier, 1-channel
Bill of material
7580014
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580014
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Transistor output (≤10 kHz), Switchable: Alarm output or signal doubling, Output mode adjustable (NO/NC mode), Input circuits monitored for wire-break/short-circuit (ON/OFF switchable), Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS, Use in Zone 2, SIL 2
EAN
4047101310481
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-DI03-1S-2T-S/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D