Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
7580100 - Solenoid Driver, 1-channel
Bill of material
7580100
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580100
DESCSHORT
Short Description
Solenoid Driver, 1-channel
DESCLONG
Long Description
Solenoid Driver, 1-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire-break and short-circuit, Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cUL, cFM, INMETRO, NEPSI, Kosha, TIIS, Use in Zone 2, SIL 2
EAN
4047101311426
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-DO01-1U-1U-PR/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D