IFC 4.0 제작
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580228
Turck
Interface Technology
safety20barriers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{turck/interface20technology/safety20barriers/7580228.prj},{NB=7580228},{BMENB=7580228},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/2b/01/7580228.png},{MASSZEICHNUNG=../../../_pool_/2b/01/7580228.png},{DESCSHORT=Frequency Transducer/Pulse Counter, 2-channel},{DESCLONG=Frequency Transducer/Pulse Counter, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101420463},{MANUNAME=Turck},{MANUTYPEDESC=IM12-FI01-2SF-2I-CPR/24VDC},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580228}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
7580228 - Frequency Transducer/Pulse Counter, 2-channel
Bill of material
7580228
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580228
DESCSHORT
Short Description
Frequency Transducer/Pulse Counter, 2-channel
DESCLONG
Long Description
Frequency Transducer/Pulse Counter, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420463
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-FI01-2SF-2I-CPR/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D