Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-6202/8000-001 - Touch Panel 600 14.5 cm (5,7") Visu Panel, Marineausführung
Bill of material
762-6202/8000-001
BESTNR
Item-No.
762-6202/8000-001
BEZEICHNUNG
Description
TP600, 5.7, 640x480, PIO2, VP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
163.00 mm
BREITE
Width
172.00 mm
TIEFE
Depth
58.00 mm
GEWICHT
Weight
843.000 g
BEMERKUNGEN
Comment
14.5 cm (5.7'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D