Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
765-1705/200-000 - 8-Channel Digital Input/Output, I/O System Field, IO-Link Class B Hub, 24 VDC / 2 A
Bill of material
765-1705/200-000
BESTNR
Item-No.
765-1705/200-000
BEZEICHNUNG
Description
8-channel digital input/output
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
30.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
158.50 mm
FARBE
Color
light gray
GEWICHT
Weight
120.000 g
ECLASS71
eCl@ss 7.1
27-27-92-19
ECLASS81
eCl@ss 8.1
27-27-92-19
Recommendations
Loading ...
Download CAD models
Previews
3D
2D