Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000143 - WTR 4 RU
Bill of material
Weidmueller 7820000143
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000143
MANUTYPEDESC
Manufacturer Type Description
WTR 4 RU
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118593563
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.012 kg
BAB577
depth
47.846 mm
BAA020
height
60 mm
BAF016
width
6.100 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D