Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000283 - WDU 2.5 RU
Bill of material
Weidmueller 7820000283
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000283
MANUTYPEDESC
Manufacturer Type Description
WDU 2.5 RU
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118737905
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.008 kg
BAB577
depth
46.250 mm
BAA020
height
60 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D