Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000287 - WDU 6 RU
Bill of material
Weidmueller 7820000287
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000287
MANUTYPEDESC
Manufacturer Type Description
WDU 6 RU
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118667233
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.013 kg
BAB577
depth
46.250 mm
BAA020
height
60 mm
BAF016
width
7.900 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D