Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000288 - ZDU 2.5/3AN RU
Bill of material
Weidmueller 7820000288
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000288
MANUTYPEDESC
Manufacturer Type Description
ZDU 2.5/3AN RU
DESCSHORT
Short Description
Feed-through terminal block, Tension-clamp connection, 2.5 mm², 800 V, 24 A, Number of connections: 3
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118667240
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
BAB577
depth
38.350 mm
BAA020
height
64.050 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D