Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000289 - ZDU 2.5-2/3AN RU
Bill of material
Weidmueller 7820000289
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000289
MANUTYPEDESC
Manufacturer Type Description
ZDU 2.5-2/3AN RU
DESCSHORT
Short Description
Feed-through terminal block, Tension-clamp connection, 2.5 mm², 24 A, Number of connections: 3
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118667257
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
BAB577
depth
43.250 mm
BAA020
height
50.500 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D