Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000473 - ZTL 6/STB RU
Bill of material
Weidmueller 7820000473
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000473
MANUTYPEDESC
Manufacturer Type Description
ZTL 6/STB RU
DESCSHORT
Short Description
Test-disconnect terminal, Tension-clamp connection, 6 mm², 400 V, 41 A, sliding, Cross-disconnect: sliding, Integral test socket: Yes, TS 35, TS 32, dark beige
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118824384
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.035 kg
BAB577
depth
54 mm
BAA020
height
105.800 mm
BAF016
width
8.100 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D