Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000703 - WTL 6/1 RU
Bill of material
Weidmueller 7820000703
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000703
MANUTYPEDESC
Manufacturer Type Description
WTL 6/1 RU
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 630 V, 41 A, sliding, Cross-disconnect: sliding, Integral test socket: No, TS 35, dark beige
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118006742
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.020 kg
BAB577
depth
47.450 mm
BAA020
height
65 mm
BAF016
width
7.900 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D