Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000705 - WTL 6/3 RU
Bill of material
Weidmueller 7820000705
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7820000705
MANUTYPEDESC
Manufacturer Type Description
WTL 6/3 RU
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: sliding, Integral test socket: No, TS 35, dark beige
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118006766
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.028 kg
BAB577
depth
49 mm
BAA020
height
87.175 mm
BAF016
width
7.890 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D