Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
783-321 - Busbar carrier, not suitable for use as end stop, for DIN 35 rail, 1.5 mm thick
Bill of material
783-321
BESTNR
Item-No.
783-321
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
43.50 mm
BREITE
Width
1.50 mm
TIEFE
Depth
100.80 mm
FARBE
Color
blue
GEWICHT
Weight
5.900 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D