Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
785-613 - 1-CONDUCTOR N-DISCONNECT TERMINAL BLOCK CENTRE MARKING WITH INTEGRATED END PLATE
Bill of material
785-613
BESTNR
Item-No.
785-613
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
6 - 35 mm²
QUERSCHNITT2
Cross section
8 - 02 AWG
ABISOLIERLAENGE
Strip length
23 - 23 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
125 A
HOEHE
Height
44.50 mm
BREITE
Width
16.00 mm
TIEFE
Depth
116.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
blau
GEWICHT
Weight
93.290 g
ECLASS71
eCl@ss 7.1
27-14-11-38
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D