Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
789-804 - Switching module, with latching pushbutton, Switching voltage: 250 VAC, Switching current: 16 A
Bill of material
789-804
BESTNR
Item-No.
789-804
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
55.00 mm
BREITE
Width
17.50 mm
TIEFE
Depth
90.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
40.765 g
Recommendations
Loading ...
Download CAD models
Previews
3D
2D