Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
790-101 - Isolated mounting carrier, for busbar with sheet metal screw (3.5 x 9) mm
Bill of material
790-101
BESTNR
Item-No.
790-101
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
29.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
21.00 mm
FARBE
Color
gray
GEWICHT
Weight
5.201 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D