Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
790-216 - Shield clamping saddle, 21.8 mm wide, 6 ... 16 mm
Bill of material
790-216
BESTNR
Item-No.
790-216
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
34.60 mm
BREITE
Width
21.80 mm
TIEFE
Depth
16.00 mm
GEWICHT
Weight
12.301 g
ECLASS71
eCl@ss 7.1
27-14-11-50
ECLASS81
eCl@ss 8.1
27-14-11-50
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D