Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
790-220 - Shield clamping saddle, 30 mm wide, 6 ... 20 mm
Bill of material
790-220
BESTNR
Item-No.
790-220
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
45.60 mm
BREITE
Width
30.00 mm
TIEFE
Depth
24.00 mm
ECLASS71
eCl@ss 7.1
27-14-11-50
ECLASS81
eCl@ss 8.1
27-14-11-50
GEWICHT
Weight
18.000 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D