Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
790-301 - Busbar carrier, for busbars Cu 10 mm x 3 mm, single side, angled, for DIN 35 rail
Bill of material
790-301
BESTNR
Item-No.
790-301
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
50.90 mm
BREITE
Width
10.00 mm
TIEFE
Depth
101.30 mm
GEWICHT
Weight
39.600 g
ECLASS71
eCl@ss 7.1
27-40-06-07
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D