Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
790-400 - Busbar carrier, for busbars Cu 10 mm x 3 mm, no contact to DIN rail, insulated
Bill of material
790-400
BESTNR
Item-No.
790-400
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
8.00 mm
FARBE
Color
gray
GEWICHT
Weight
10.969 g
ECLASS71
eCl@ss 7.1
27-40-06-07
ECLASS81
eCl@ss 8.1
27-40-06-07
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D