Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7907380000 - ZAP/TW6/3AN BL
Bill of material
Weidmueller 7907380000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7907380000
MANUTYPEDESC
Manufacturer Type Description
ZAP/TW6/3AN BL
DESCSHORT
Short Description
Partition plate (terminal) End and intermediate plate, 90 mm x 45 mm, blue
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190576110
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
BAB888
Design
Cover
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D