Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Caster Concepts
Description
80 Series Pneumatic Casters - Pneumatic Wheel Casters
Bill of material
80-16004009-76-1467.54.5619.13
PN
Reference Number
80-16004009-76-1467.54.5619.13
SERIES
Series
80
CT
Caster Type
WD
Dia.
Pollici
WW
Width
Pollici
SIZE
Size
4.80/8
PR
Ply Rating
WT
Material
BRNG
Bearing
Precision Tapered
SLS
Swivel Lead Default/Custom
SL
Swivel Lead
Pollici
SLO
Swivel Lock
NY
Notched Yoke
SLOP
Lock Position
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
Pollici
YTPS
Y Top Plate Size
Pollici
XBHS
X Bolt Hole Spacing
Pollici
YBHS
Y Bolt Hole Spacing
Pollici
OH
OAH
Pollici
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D