Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
80 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
80-16609-76-1
PN
Reference Number
80-16609-76-1
BEARCAP
Capacity (Varies w/ Options Below)
1230 lbs.
SERIES
Series
80
CT
Caster Type
WD
Dia.
Inch
SIZE
Size
4.80/8
WT
Material
PR
Ply Rating
6
OH
OAH
19.13 Inch
SL
Swivel Lead
4.00 Inch
BRNG
Bearing
Precision Tapered
WGHT
Wt
45 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
6 Inch
YTPS
Y Top Plate Size
7.5 Inch
XBHS
X Bolt Hole Spacing
4.5 Inch
YBHS
Y Bolt Hole Spacing
6 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D