Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000003892 - TS15X5 ST POK 0819
Bill of material
Weidmueller 8000003892
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000003892
MANUTYPEDESC
Manufacturer Type Description
TS15X5 ST POK 0819
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 15 x 5 x 177 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652574
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
169 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
177 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.033 kg
BAA020
height
15 mm
BAF016
width
177 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D