Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000003899 - TS35X7.5 ST K11
Bill of material
Weidmueller 8000003899
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000003899
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST K11
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 64 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652383
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
64 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.057 kg
BAA020
height
35 mm
BAF016
width
64 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D