Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000003902 - TS35X7.5 ST K5
Bill of material
Weidmueller 8000003902
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000003902
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST K5
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 148 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652635
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
138 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
148 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.053 kg
BAA020
height
35 mm
BAF016
width
148 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D