Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000032395 - TS15X5 ST K32
Bill of material
Weidmueller 8000032395
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000032395
MANUTYPEDESC
Manufacturer Type Description
TS15X5 ST K32
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 15 x 5 x 235 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652536
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
235 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.044 kg
BAA020
height
15 mm
BAF016
width
235 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D