Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000037563 - TS35X7.5 ST FPC 60 HOR
Bill of material
Weidmueller 8000037563
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000037563
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST FPC 60 HOR
DESCSHORT
Short Description
Terminal rail, Terminal rails, 35 x 7.5 x 565 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118653274
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
BAA018
length
565 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.217 kg
BAA020
height
35 mm
BAF016
width
565 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D