Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000037603 - TS 35X105_MPC_12
Bill of material
Weidmueller 8000037603
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000037603
MANUTYPEDESC
Manufacturer Type Description
TS 35X105_MPC_12
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 164 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118653151
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
164 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.036 kg
BAA020
height
35 mm
BAF016
width
105 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D