Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000037609 - TS15X5 ST K4
Bill of material
Weidmueller 8000037609
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000037609
MANUTYPEDESC
Manufacturer Type Description
TS15X5 ST K4
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 15 x 5 x 177 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118682489
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
177 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.013 kg
BAA020
height
15 mm
BAF016
width
64 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D