Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
8000051454 - TS35X7.5 ST KTB9161 VER-C
明細表
Weidmueller 8000051454
PREVIEW
Preview
MANUID
Manufacturer Product ID
8000051454
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST KTB9161 VER-C
DESCSHORT
Description short
端子导轨, 无开孔, 安装导轨, 35 x 7.5 x 845 mm, 钢, 经镀锌处理的, 经镀铬处理的
DESCLONG
Description long
金属型材导轨用于夹持电气设备。端子导轨安装在外壳、端子盒内、机柜或类似设备上。
GTIN
GTIN-Code
4050118737370
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAO740
Hole, form of
without
BAA018
length
845 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.313 kg
BAA020
height
35 mm
BAF016
width
845 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D