Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000051456 - TS35X7.5 ST KTB9874 VER-C
Bill of material
Weidmueller 8000051456
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000051456
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST KTB9874 VER-C
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 912 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118737394
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAO740
Hole, form of
without
BAA018
length
912 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.337 kg
BAA020
height
35 mm
BAF016
width
912 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D