Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000070065 - S.A._TS35X7.5 ST KEBX3032 HOR
Bill of material
Weidmueller 8000070065
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000070065
MANUTYPEDESC
Manufacturer Type Description
S.A._TS35X7.5 ST KEBX3032 HOR
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 260 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4064675211709
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.085 kg
BAA020
height
35 mm
BAF016
width
260 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D