Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000073089 - TS35X15 ST K31
Bill of material
Weidmueller 8000073089
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000073089
MANUTYPEDESC
Manufacturer Type Description
TS35X15 ST K31
DESCSHORT
Short Description
Terminal rail, with slot, Terminal rails, 35 x 15 x 164 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4064675337003
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
156 mm
AAG011
thickness of material
1.500 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
164 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1.500 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.113 kg
BAA020
height
35 mm
BAF016
width
164 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D