Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000074321 - KEB MOPL 5040 S2N H
Bill of material
Weidmueller 8000074321
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000074321
MANUTYPEDESC
Manufacturer Type Description
KEB MOPL 5040 S2N H
DESCSHORT
Short Description
Mounting plate (Housing) Klippon EB (Essential Box) 340 x 440 x 1.5 mm, Stainless steel 1.4301 (304) untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4064675425304
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAB664
material
stainless steel - 1.4301
BAF785
Surface
untreated
AAF040
Mass
1.750 kg
BAA020
height
440 mm
BAF016
width
340 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D