카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000074323 - KEB MOPL 5060 S2N H
Bill of material
Weidmueller 8000074323
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000074323
MANUTYPEDESC
Manufacturer Type Description
KEB MOPL 5060 S2N H
DESCSHORT
Short Description
Mounting plate (Housing) Klippon EB (Essential Box) 540 x 440 x 1.5 mm, Stainless steel 1.4301 (304) untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4064675425328
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAB664
material
stainless steel - 1.4301
BAF785
Surface
untreated
AAF040
Mass
2.930 kg
BAA020
height
440 mm
BAF016
width
540 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D