Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
8000075198 - Y-INTERFACE SL
Kusovník
Weidmueller 8000075198
PREVIEW
Preview
MANUID
Manufacturer Product ID
8000075198
MANUTYPEDESC
Manufacturer Type Description
Y-INTERFACE SL
DESCSHORT
Description short
Modul rozhraní se svorkou, konektor, PUSH IN
DESCLONG
Description long
Modul přenosu jako rozhraní se svorkami a konektory.
GTIN
GTIN-Code
8430243428439
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug terminal connection
BAA020
height
29.800 mm
BAA295
Degree of soiling
3
BAB577
depth
16.400 mm
BAF016
width
17 mm
BAH005
rated voltage
230 V
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D