Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000084731 - RS VERT SUPPLY BLL_F
Bill of material
Weidmueller 8000084731
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000084731
MANUTYPEDESC
Manufacturer Type Description
RS VERT SUPPLY BLL_F
DESCSHORT
Short Description
Interface module with terminal, connector, Plug-in connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4099986226593
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug-in connection
BAA020
height
93.700 mm
BAA295
Degree of soiling
3
BAB577
depth
30 mm
BAF016
width
17.900 mm
BAH005
rated voltage
230 V
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D