Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Rockwell Automation
Description
800H 2 Position Push-Pull, Illuminated, Type 7&9 - 800H 2 Position Push-Pull, Illuminated, Type 7&9
Bill of material
800H-FPXQH2MA1
CN
Catalog Number
800H-FPXQH2MA1
DESC
Description
Type 7&9 Push-Pull Unit 800H Push Button
A
Barrel Type
H - Standard Barrel
B
Operator Type
FPX - Push-pull unit
C
Operator Function
Push-pull
D
Illumination Options
QH - Universal LED
E
Voltage
2 - 12...130V AC/DC
F
Color Cap
M - Multi-color
G
Contact Blocks
A1 - 1 N. O. - 1 N. C. L. B. (Standard)
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
2D