Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
80850-01 - Connecting element, plastic for energy chains, inner height 12 mm
Bill of material
80850-01-12012
BEST
Order No.
80850-01-12012
PASS
Suitable for
80850-120120180
B
width
12.000 mm
H
Hohe
12.000 mm
GEW
Approx. weight
0.0145 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. norelem
4059495620404
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D