Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
812-100 - GROUND (EARTH) BUSBAR TERMINAL BLOCK 4 MM²/AWG 12 FRONT-ENTRY CAGE CLAMP®S CONNECTION
Bill of material
812-100
BESTNR
Item-No.
812-100
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 - 4 mm²
QUERSCHNITT2
Cross section
14 - 12 AWG
ABISOLIERLAENGE
Strip length
10 mm
HOEHE
Height
30.00 mm
BREITE
Width
75.00 mm
TIEFE
Depth
27.50 mm
ANZAHLKLEMMSTEL
Number of connection points
12
ANZAHLPOTENTIAL
Number of potentials
12
FARBE
Color
grün-gelb
GEWICHT
Weight
35.638 g
ECLASS71
eCl@ss 7.1
27-14-11-46
ECLASS81
eCl@ss 8.1
27-14-11-46
Recommendations
Loading ...
Download CAD models
Previews
3D
2D