Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
8140880000 - PF RS 45 GR 1000MM
明細表
Weidmueller 8140880000
PREVIEW
Preview
MANUID
Manufacturer Product ID
8140880000
MANUTYPEDESC
Manufacturer Type Description
PF RS 45 GR 1000MM
DESCSHORT
Description short
外壳, IP20, 卵石灰, 宽度: 1000 mm
DESCLONG
Description long
型材形状的电子组件外壳用于卡扣在端子导轨上
GTIN
4008190054007
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF040
Mass
0.228 kg
AAD931
customs tariff number (TARIC)
39162000
URL
URL
建議
Loading ...
下載CAD模型
Previews
3D
2D