Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
8155650000 - RS SD25S UNC LPK2
Bill of material
Weidmueller 8155650000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8155650000
MANUTYPEDESC
Manufacturer Type Description
RS SD25S UNC LPK2
DESCSHORT
Short Description
Interface module with terminal, connector, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole plug, LPK 2H 5.08mm, Screw connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4008190039127
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1.500 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
25
BAA020
height
45 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
66 mm
BAF016
width
86 mm
AAF040
Mass
0.136 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D